Download document () of 20

SM2200RMXL2UPN

SmartPro 120V 2200VA 1920W Line-Interactive Sine Wave UPS, 2U, Extended Run, WEBCARDLX, LCD, USB, DB9

General specifications

Product Name
Eaton Tripp Lite series SmartPro UPS
Catalog Number
SM2200RMXL2UPN
UPC
037332257819
Product Length/Depth
24 in
Product Height
8.8 in
Product Width
21.7 in
Product Weight
64 lb
Compliances
FCC Class A
RoHS
Certifications
NOM
CSA certified
UL 1778
Global Catalog
SM2200RMXL2UPN

Battery

Battery replacement
RBC94-2U

Electrical output

Receptacle
  • 5-15R
  • 5-15/20R
Topology
Line-interactive
Output power factor
0.87
Output nominal voltage
110 / 120V
Nominal Output Voltage
110 / 120V
Electric current - max
16A

Electrical input

Input nominal voltage
120 VAC

Environmental

Noise level
45 dBA maximum, front side 1m
Relative humidity
0-95% non-condensing

Additional specifications

Form factor
Rackmount
Rack size
2U
Package contents
  • SM2200RMXL2UPN 120V 2200VA 1920W Line-Interactive UPS with 8 Outlets
  • Pre-installed WEBCARDLXE network management card
  • USB cable
  • DB9 cable
  • EPO cable
  • Rack-mounting hardware
  • Owner’s manual
Phase (input)
Single-phase

Export product specification