Download document () of 20

RV3012OEM

3000W PowerVerter RV Inverter/Charger with Hardwire Input/Output

General specifications

Product Name
Eaton Tripp Lite series PowerVerter power inverter and charger
Catalog Number
RV3012OEM
UPC
037332117427
Product Length/Depth
16.75 in
Product Height
9.75 in
Product Width
11.5 in
Product Weight
62.6 lb
Compliances
RoHS
Certifications
UL Listed
CSA certified
Product Type
Power inverter and charger

Product specifications

Battery Charge
35A / 140A (selectable)
Battery Pack Accessory (Optional)
98-121 sealed lead acid battery (optional)
Expandable Battery Runtime
Runtime is expandable with any number of user supplied wet or gel type batteries
Expandable Runtime Description
Runtime is expandable with any number of user supplied wet or gel type batteries
High Voltage Transfer to Battery Power
In AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 135V (user adjustable to 145 - see manual)
Transfer Time (Line Power to Battery Mode)
16.6 milliseconds (typical - compatible with many computers - verify transfer time compatibility of loads for UPS applications)
Low Voltage Transfer to Battery Power
In AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 75V (user adjustable to 85, 95, 105V - see manual)
AC Suppression Joule Rating
450
Continuous Output Capacity (Watts)
3000
Cooling Method
Multi-speed fan
Cord Length Details
DC INPUT: User supplies cabling. 0 gauge or larger (see manual). AC INPUT: hardwire
DC System Voltage (VDC)
12
Form Factor Supported
Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)
Front Panel LEDs
Set of 6 LEDs offer continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences.
Input Connection Type
DC INPUT: Set of 4 DC bolt-down terminals (2 red / 2 black). AC INPUT: hardwire (2 input circuits - see manual)
LED Indicators
Set of 6 LEDs offer continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences.
Load Sensing
Optional load sense function enables automatic inverter shutoff and startup as connected equipment is powered off and on. Front panel load sense potentiometer can be set to shutoff or turn on inverter power in response to loads of any level, up to 150 watts.
LVC (Low Voltage Cut-Off)
10VDC +/-3%
Amperage Rating per watt
DC INPUT: Full continuous load - 282A at 12VDC. AC INPUT: 40 amps total (20A line 1 / 20A line 2) at 120VAC with full inverter and charger load (25A max charger-only from line 1 / combined input load to support charger and AC output is automatically controlled
Output Capacity (Watts)
3000
Output Frequency Regulation
60 Hz (+/- 0.3 Hz)
Output Voltage Regulation
LINE POWER (AC): Maintains 120V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains PWM sine wave output voltage of 120 VAC (+/-5%).
Overload Protection
Includes 30A input breaker dedicated to the charging system and 2 branch rated 20A output load breakers
Peak Output Capacity (Watts)
6000
Power Cord Jacket Type
SJT
Frequency Compatability
60 Hz
Recommended Electrical Service
DC INPUT: Requires 12VDC input source capable of delivering 290A for the required duration (when used at full continuous capacity - DC requirements increase during Over-Power and Double-Boost operation).
Relative Humidity
0-95% non-condensing
Switches
3-position on/off/remote switch enables simple on/off power control plus auto/remote setting that enables distant on/off control of the inverter system when used in conjunction with APSRM4 accessory (sold separately) in inverter mode. In AC uninterruptible power mode, "auto/remote" setting enables automatic transfer from line power to battery power - to maintain continuous AC power to connected loads.
Voltage Compatibility (VDC)
12
Total outlets
1
Material
Steel
Output Receptacles
Hardwire
Package Contents
RV3012OEM Inverter/Charger
Instruction manual with warranty information
Input Nominal Voltage
120 VAC
Product Features
DC INPUT: Set of 4 DC bolt-down terminals (2 red / 2 black). AC INPUT: hardwire (2 input circuits - see manual)
Expandable Runtime
Product Highlights
12V DC or 120V AC input; 120V AC output (hardwired)
3 stage, 35/140 amp selectable wet/dry cell battery charger
Built-in Isobar® premium AC surge protection and Auto Transfer Switching option for battery backup / UPS operation
Tested to power inverter standards UL458 (USA) and CSA (Canada)
3000 watts continuous, 4500 watts OverPower™ and 6000 watts DoubleBoost™ inverter output
High reliability large-transformer design with protected DC and AC wiring terminals
Nominal Output Voltage
120V
Voltage Compatibility (VAC)
120 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton