Replacement Battery Cartridge for Select 72V Tripp Lite SmartOnline UPS Systems
| Product Name | 
                                                Eaton Tripp Lite series battery pack
                                             | 
| Catalog Number | 
                                                RBC72S
                                             | 
| UPC | 
                                                037332189172
                                             | 
| Product Length/Depth | 
                                                17.91 in
                                             | 
| Product Height | 
                                                2.66 in
                                             | 
| Product Width | 
                                                8.34 in
                                             | 
| Product Weight | 
                                                37.26 lb
                                             | 
| Compliances | 
                                                RoHS
                                             | 
| Global Catalog | 
                                                RBC72S
                                             | 
| Battery type | 
                                                12V 9AH (6)
                                             | 
| Relative humidity | 
                                                0-95% non-condensing
                                             | 
| Package contents | 
                                                RBC72S Replacement 72V Battery Cartridge
                                             |