Download document () of 20

PINV750

750W Light-Duty Compact Power Inverter with 2 AC/1 USB - 2.0A/Battery Cables, Mobile

  • Provides portable power for mobile applications, including phones and laptops
  • Rugged aluminum housing built to withstand rigors of travel and outdoor use
  • 2A USB charging port keeps smartphones and tablets at full capacity
  • Ideal for areas without regular power outlets, such as campsites or construction sites
  • Dual NEMA 5-15R outlets deliver continuous output of 750W for powering devices

General specifications

Product Name
Eaton Tripp Lite series power inverter
Catalog Number
PINV750
UPC
037332225085
Product Length/Depth
9.63 in
Product Height
2.13 in
Product Width
4.21 in
Product Weight
2.25 lb
Compliances
RoHS
Global Catalog
PINV750
Product Type
Power inverter

Product specifications

Expandable Runtime Description
User-Supplied 12VDC battery system
Output AC Waveform (Battery Mode)
PWM sine wave
Applications
  • Charge your smartphone and laptop to 100% battery capacity while camping
  • Plug in a power drill or other power tool on a construction site
  • Keep a radio and emergency lighting operating during severe weather or blackout conditions
Audible Alarm
Low Battery, Short Circuit, Over-temperature, High DC Voltage, Overload protection
Continuous Output Capacity (Watts)
750
Cord Length
3 ft
DC System Voltage (VDC)
10-16
Form Factor Supported
Built-in mounting slots for permanent placement of the inverter on an horizontal floor or wallmount surface
Front Panel LEDs
Green Power Status LED; Red Fault Mode LED
Grounding
Grounding lug for connection to vehicle chassis or earth ground
Input Connection Type
DC screw down terminal posts for battery cables with ring terminals
LED Indicators
Green Power Status LED; Red Fault Mode LED
Operating Temperature
32° to 104°F (0° to 40°C)
Output Capacity (Watts)
750
Output Frequency Regulation
60Hz (+/- 3Hz)
Output Voltage (VDC)
5V
Output Voltage Regulation
Maintains PWM sine wave output voltage of 120VAC (+/- 10%)
Overload Protection
Yes
Peak Output Capacity (Watts)
1500
Power Cord Jacket Type
SJT
Receptacle Color
Black
Housing Color
Black
Blue
Frequency Compatability
60 Hz
Recommended Electrical Service
12V DC
Switches
ON/OFF Rocker Switch
Voltage Compatibility (VDC)
10-16
Total outlets
2
Material
Aluminum
Output Receptacles
5-15R
Package Contents
Owner’s manual
(2) Spare fuses, 40A
Battery cable, red/black, 3 ft.
Grounding cable, 3 ft.
PINV750 750W Light-Duty Compact Car Inverter
Charging Ports / Amps
2A
Product Features
DC screw down terminal posts for battery cables with ring terminals
USB Charging
Nominal Output Voltage
120V
Voltage Compatibility (VAC)
110 VAC
120 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton