Download document () of 20

PINV300SW-120

300W Continuous / 600W Peak2x 5-15R outputs1x USB-A 2.1A 1x 1x USB-C (18W) Charging portsStatus LEDsBlack Aluminum Housing DC Cabling Included

  • USB charging ports keep smartphones, tablets and laptops at full capacity
  • Provides pure sine wave power for mobile devices, including laptops and smartphones
  • NEMA 5-15R outlets deliver continuous output of 300W for powering devices
  • Ideal for areas without power outlets, such as construction sites or mobile offices
  • Rugged aluminum housing designed to withstand rigors of travel and outdoor use

General specifications

Product Name
Eaton Tripp Lite series power inverter
Catalog Number
PINV300SW-120
UPC
037332265821
Product Length/Depth
6.72 in
Product Height
3.02 in
Product Width
9.11 in
Product Weight
3.3 lb
Compliances
FCC Compliant
Certifications
CSA Std. C22.2
UL Listed
Global Catalog
PINV300SW-120
Product Type
Power inverter

Product specifications

Battery Pack Accessory (Optional)
User-Supplied; 98-121, BP260
Expandable Battery Runtime
User-Supplied 12VDC battery system
Output AC Waveform (Battery Mode)
Sine wave
Number of Charging Ports
2
Audible Alarm
LOW BATTERY VOLTAGE, OVER-TEMPERATURE, HIGH VOLTAGE, LOW VOLTAGE SHUTDOWN, OVERLOAD PROTECTION
Continuous Output Capacity (Watts)
300
Cooling Method
Temperature Controlled Fans
Cord Length
1.5 ft
DC System Voltage (VDC)
11-15
Form Factor Supported
Horizontal floor, wall mounting (AC Output or DC Input side should never be facing vertically)
Front Panel LEDs
NORMAL OPERATION - GREEN, FAULT (SHORT CIRCUIT, OVER-TEMPERATURE, HIGH VOLTAGE, LOW VOLTAGE, OVERLOAD PROTECTION) - RED
Grounding
Grounding lug grounds the inverter to vehicle or earth ground; ground cable included
Input Connection Type
DC terminal posts for included or user-supplied battery cables with ring terminals
LED Indicators
NORMAL OPERATION - GREEN, FAULT (SHORT CIRCUIT, OVER-TEMPERATURE, HIGH VOLTAGE, LOW VOLTAGE, OVERLOAD PROTECTION) - RED
Operating Temperature
32° to 104° F (0° to 40° C), Ideal ambient operating temperature range 5° to 77° F (-15° to 25° C)
Optional Coverage
1-Year, 2-Year, and 3-Year Standard Warranty Extensions
Output Capacity (Watts)
300
Output Frequency Regulation
60Hz (+/- 0.5Hz)
Output Voltage (VDC)
5V (USB-A); 5V, 9V, 12V (USB-C)
Output Voltage Regulation
110V +/- 10V AC
Overload Protection
Yes
Peak Output Capacity (Watts)
600
Power Cord Jacket Type
SJT
Receptacle Color
Black
Housing Color
Blue
Black
Frequency Compatability
60 Hz
Input Current
30A
Recommended Electrical Service
12V DC
Relative Humidity
0-95% non-condensing
Sine Wave
Pure Sine Wave
Switches
ON/OFF - Rocker Switch
Voltage Compatibility (VDC)
11-15
Total outlets
2
Material
Aluminum, Sheet Metal, ABS
Output Receptacles
5-15R
Package Contents
Ground wire with clamp
PINV300SW-120 300W Compact Sinewave Power Inverter
Mounting hardware
Owner's manual
(2) DC battery cables, 18 in. (45.7 cm)
Charging Ports / Amps
2.1A
3A / 2A / 1.5A
Charging Method
USB
Product Features
Pure Sine Wave Output
DC terminal posts for included or user-supplied battery cables with ring terminals
USB Charging
Charging Port Type
USB A (FEMALE)
USB C (FEMALE)
Nominal Output Voltage
110V
Voltage Compatibility (VAC)
110 VAC
120 VAC

Export product specification

Need product support?

Support from Eaton