Download document () of 20

PINV2000HS

2000W Heavy-Duty Industrial-Strength Mobile Power Inverter with 4 AC/2 USB - 2.0A/Battery Cables, Remote

  • High Surge Output: 3000W (up to 60 minutes); Peak Surge Output: 4000W
  • Provides portable power for mobile devices, including phones and laptops
  • Rugged aluminum housing built to withstand rigors of travel and outdoor use
  • Ideal for areas without regular power outlets, such as campsites or construction sites
  • Four 5-15/20R GFCI outlets deliver continuous output of 2000W for powering devices
  • Two USB charging ports supply 2A to keep smartphones and tablets at full capacity

General specifications

Product Name
Eaton Tripp Lite series power inverter
Catalog Number
PINV2000HS
UPC
037332225146
Product Length/Depth
2.559 in
Product Height
6.89 in
Product Width
5.709 in
Product Weight
1.217 lb
Compliances
RoHS
Certifications
CSA Std. C22.2
UL Listed
Global Catalog
PINV2000HS
Product Type
Power inverter

Product specifications

Battery Access
Terminal Post
Battery Pack Accessory (Optional)
User-Supplied
Expandable Battery Runtime
User-Supplied 12VDC external battery system
Output AC Waveform (Battery Mode)
PWM sine wave
Number of Charging Ports
2
Applications
Power multiple electronic devices and tools from your car, truck, fleet vehicle, boat or RV
Audible Alarm
Low Battery, Short Circuit, Over-temperature, High DC Voltage, Low DC Voltage and Overload protection
Continuous Output Capacity (Watts)
2000
Cooling Method
Dual Temperature Controlled Fan System
Cord Length
3 ft
DC System Voltage (VDC)
10-16
Form Factor Supported
Horizontal Floor, Wall-Mount
Front Panel LEDs
Single multi-color status LED for operation (Green) and fault conditions (RED), GFCI protection status LED (Green); PINVRM connection status LED (Green); GFCI status LEDS (Green)
Grounding
Grounding lug grounds the inverter to vehicle or earth ground; ground cable included
Input Connection Type
DC terminal posts for battery cables with ring terminals
LED Indicators
Single multi-color status LED for operation (Green) and fault conditions (RED), GFCI protection status LED (Green); PINVRM connection status LED (Green); GFCI status LEDS (Green)
Operating Temperature
32° to 104°F (0° to 40°C)
Optional Coverage
1-Year standard warranty extension
Output Capacity (Watts)
2000
Output Frequency Regulation
60Hz (+/- 3Hz)
Output Voltage (VDC)
5V
Output Voltage Regulation
Maintains PWM sine wave output voltage of 120VAC (+/- 10%)
Overload Protection
Yes
Peak Output Capacity (Watts)
4000
Power Cord Jacket Type
SJT
Receptacle Color
White
Housing Color
Black
Blue
Frequency Compatability
60 Hz
Color
Black
Blue
Recommended Electrical Service
12V DC
Relative Humidity
0-95% non-condensing
Switches
Inverter: ON/OFF/REMOTE Rocker Switch; Optional PINVRM wired remote panel: ON/OFF push-button switch.
Voltage Compatibility (VDC)
10-16
Total outlets
4
Material
Aluminum, Steel
Output Receptacles
5-15/20R
Package Contents
Battery cable, red/black, 3 ft.
PINV2000HS 2000W Heavy-Duty Industrial Grade Mobile Power Inverter
PINVRM wired remote panel w/20 ft. cable
Grounding cable, 3 ft.
Owner’s manual
Charging Ports / Amps
2A
Output Receptacles Details
The four GFCI protected outlets accepts 15A or 20A equipment plugs.
Charging Method
USB
Product Features
DC terminal posts for battery cables with ring terminals
USB Charging
Charging Port Type
USB A (FEMALE)
Nominal Output Voltage
110V
115V
120V
Form Factor
Horizontal Floor, Wall-Mount
Voltage Compatibility (VAC)
110 VAC
120 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton