Download document () of 20

PINV1500SW-120

1500W Light-Duty Compact Power Inverter, Pure Sine Wave, 3x AC, USB-A/USB-C, Remote

  • USB charging ports keep smartphones, tablets and laptops at full capacity
  • Ideal for areas without power outlets, such as construction sites or mobile offices
  • NEMA 5-15R outlets deliver continuous output of 1500W for powering devices
  • Provides pure sine wave power for appliances, power tools and other electronics
  • Wired remote module extends power control to cab of utility or work truck

General specifications

Product Name
Eaton Tripp Lite series power inverter
Catalog Number
PINV1500SW-120
UPC
037332266781
Product Length/Depth
17.126 in
Product Height
5.719 in
Product Width
10.433 in
Product Weight
8.951 lb
Compliances
FCC Compliant
Certifications
UL Listed
CSA Std. C22.2
Global Catalog
PINV1500SW-120
Product Type
Power inverter

Product specifications

Battery Pack Accessory (Optional)
User-Supplied; 98-121, BP260
Expandable Battery Runtime
User-Supplied 12VDC battery system
Expandable Runtime Description
User-Supplied 12VDC battery system
Output AC Waveform (Battery Mode)
Sine wave
Number of Charging Ports
2
Audible Alarm
LOW BATTERY VOLTAGE, OVER-TEMPERATURE, HIGH VOLTAGE, LOW VOLTAGE SHUTDOWN, OVERLOAD PROTECTION
Continuous Output Capacity (Watts)
1500
Cooling Method
Temperature Controlled Fans
Cord Length
1.5 ft
DC System Voltage (VDC)
11-15
Form Factor Supported
Horizontal floor, wall mounting (AC Output or DC Input side should never be facing vertically)
Front Panel LEDs
UNIT LEDS & REMOTE CONTROL LEDS - NORMAL OPERATION - GREEN FAULT (SHORT CIRCUIT, OVER-TEMPERATURE, HIGH VOLTAGE, LOW VOLTAGE, OVERLOAD PROTECTION) - RED
Grounding
Grounding lug grounds the inverter to vehicle or earth ground; ground cable included
Input Connection Type
DC terminal posts for included or user-supplied battery cables with ring terminals
LED Indicators
UNIT LEDS & REMOTE CONTROL LEDS - NORMAL OPERATION - GREEN FAULT (SHORT CIRCUIT, OVER-TEMPERATURE, HIGH VOLTAGE, LOW VOLTAGE, OVERLOAD PROTECTION) - RED
Operating Temperature
32° to 104° F (0° to 40° C), Ideal ambient operating temperature range 5° to 77° F (-15° to 25° C)
Optional Coverage
1-year, 2-year, 3-year extended warranty options available
Output Capacity (Watts)
1500
Output Frequency Regulation
60Hz (+/- 0.5Hz)
Output Voltage Regulation
110V +/- 10V AC
Overload Protection
Up to 1250W for 1 Min., 3000W peak for 0.5 seconds, shutdown with manual and auto-recovery modes
Peak Output Capacity (Watts)
3000
Power Cord Jacket Type
SJT
Receptacle Color
Black
Housing Color
Black
Blue
Frequency Compatability
60 Hz
Recommended Electrical Service
12V DC
Relative Humidity
0-95% non-condensing
Sine Wave
Pure Sine Wave
Switches
Inverter: ON/OFF Rocker Switch; Optional PINVSWRM wired remote panel: ON/OFF momentary push-button switch.
Voltage Compatibility (VDC)
11-15
Total outlets
3
Material
Aluminum, Steel, ABS
Output Receptacles
5-15R
Package Contents
PINV1500SW-120 1500W Compact Power Inverter
Mounting hardware
(2) DC battery cables, 18 in. (45.7 cm)
Ground wire with clamp
PINVSWRM wired remote kit
Owner's manual
Charging Ports / Amps
2.1A
3A / 2A / 1.5A
Charging Method
USB
Product Features
USB Charging
DC terminal posts for included or user-supplied battery cables with ring terminals
Pure Sine Wave Output
Charging Port Type
USB A (FEMALE)
USB C (FEMALE)
Nominal Output Voltage
110V
Charging Method Detail
USB-A: 5V, 2.1A USB-C: 5V/3A, 9V/2A, 12V/1.5A, 18W (max)
Voltage Compatibility (VAC)
110 VAC
120 VAC

Export product specification

Need product support?

Support from Eaton