 
		
	
    
        
    
        
        
        
        
        
    
    
    Eaton Tripp Lite series basic PDU, 1PH, 1U, L6-30P input, 12 ft cord, 5.8kW, 24A, 200-240V, 4 Outlets (4) C19
| Product Name | 
                                                Eaton Tripp Lite series basic PDU
                                             | 
| Catalog Number | 
                                                PDUH30HV19
                                             | 
| UPC | 
                                                037332183194
                                             | 
| Product Length/Depth | 
                                                3.75 in
                                             | 
| Product Height | 
                                                1.7 in
                                             | 
| Product Width | 
                                                17.3 in
                                             | 
| Product Weight | 
                                                7.74 lb
                                             | 
| Compliances | 
                                                RoHS  FCC Class A TAA Compliant | 
| Certifications | 
                                                NOM  UL 62368-1 CSA Std. C22.2 | 
| Form factor | 
                                                1U
                                             | 
| Phase | 
                                                Single-phase
                                             | 
| Amperage Rating | 
                                                24A
                                             | 
| Input connection | 
                                                NEMA L6-30P
                                             | 
| Cord length | 
                                                12 ft
                                             | 
| Frequency rating | 
                                                50/60 Hz
                                             | 
| Operating Temperature | 
                                                32° to 104°F (0° to 40°C)
                                             |