DisplayPort KVM Cable Kit - DP, USB, 3.5 mm Audio (3xM/3xM) + USB (M/M), 4K, 4:4:4, 6 ft. (1.83 m), Black
| Product Name |
Tripp Lite by Eaton KVM cable kit
|
| Catalog Number |
P783-006-U
|
| UPC |
037332241658
|
| Product Length/Depth |
10.75 in
|
| Product Height |
1 in
|
| Product Width |
8 in
|
| Product Weight |
0.66 lb
|
| Compliances |
RoHS
|
| Global Catalog |
P783-006-U
|
| Product Type |
Accessory
|
| Application |
|
| Accessory Class |
|
| Relative Humidity |
0-90% non-condensing
|
| Color |
Black
|
| Cable Jacket Color |
Black
|
| USB Specification |
USB 2.0 (up to 480 Mbps)
|
| Product Highlights |
Cuts cable clutter and saves money by combining essential KVM cables into just 2
Supports true 4:4:4 chroma subsampling to meet latest color standards Delivers UHD picture quality at resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz 6-ft. (1.83 m) USB A/B cable included for KVM's CAC port (smart cards, scanners, etc.) 6-ft. (1.83 m) 3-in-1 DP, USB A/B and 3.5 mm audio cable connects KVM to your computer |
| Contact Plating |
Gold
|
| Cable Length |
6 ft
|
| HDCP Specification |
2.2
|
| SideA Connector1 |
DISPLAYPORT (MALE)
USB A (MALE) 3.5MM (MALE) |
| Max Supported Video Resolution |
3840 x 2160 @ 60Hz
|
| Cable Length Range |
5 - 8ft (1 - 2M)
|
| SideB Connector1 |
3.5MM (MALE)
USB A (MALE) DISPLAYPORT (MALE) USB B (MALE) |
| SideA Connector2 |
USB A (MALE)
|
| SideB Connector2 |
USB B (MALE)
|
| Operating Temperature |
14° to 122°F (-10° to 50°C)
|
| Operating Temperature Range |
14° to 122°F (-10° to 50°C)
|
| Storage Temperature Range |
5° to 140°F (-15° to 60°C)
|
| Accessory Type |
Cable kit
|
| SideB Connector3 |
3.5MM (MALE)
DISPLAYPORT (MALE) USB B (MALE) |
| Displayport Specification |
1.2
|
| Technology |
DisplayPort
|