Download document () of 20

P783-006-DP

Dual DisplayPort KVM Cable Kit - DP, USB, 3.5 mm Audio (3xM/3xM) + DP (M/M), 4K, 4:4:4, 6 ft. (1.83 m), Black

General specifications

Product Name
Tripp Lite by Eaton KVM cable kit
Catalog Number
P783-006-DP
UPC
037332241634
Product Length/Depth
12.5 in
Product Height
1.25 in
Product Width
10.1 in
Product Weight
0.713 lb
Compliances
RoHS
Global Catalog
P783-006-DP
Product Type
Accessory

Product specifications

Application
  • Connect a headless computer with dual displays to a Tripp Lite KVM switch
  • Upgrade or replace worn or lost KVM cables
  • Eliminate clutter and save money by replacing multiple cables with one new kit
  • Extend the distance between the KVM switch and computer to 6-ft. (1.83 m)
Accessory Class
Relative Humidity
0-90% non-condensing
Color
Black
Cable Jacket Color
Black
USB Specification
USB 2.0 (up to 480 Mbps)
Product Highlights
Delivers UHD picture quality at resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz
Plug-and-play operation with no software required for easy, immediate installation
Includes 6-ft. (1.83 m) DisplayPort cable and 6-ft. (1.83 m) 3-in-1 DP, USB and 3.5 mm audio cable
Supports true 4:4:4 chroma subsampling to meet latest color standards
Cuts cable clutter and saves money by combining essential KVM cables into just 2
Contact Plating
Gold
Cable Length
6 ft
HDCP Specification
2.2
SideA Connector1
3.5MM (MALE)
DISPLAYPORT (MALE)
USB A (MALE)
Max Supported Video Resolution
3840 x 2160 @60Hz
Cable Length Range
5 - 8ft (1 - 2M)
SideB Connector1
DISPLAYPORT (MALE)
3.5MM (MALE)
USB B (MALE)
SideA Connector2
DISPLAYPORT (MALE)
SideB Connector2
DISPLAYPORT (MALE)
Operating Temperature
14° to 122°F (-10° to 50°C)
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Accessory Type
Cable kit
SideB Connector3
3.5MM (MALE)
DISPLAYPORT (MALE)
USB B (MALE)
Displayport Specification
1.2
Technology
DisplayPort

Export product specification