Daisy Chain Cable for NetController KVM Switches B040-Series and B042-Series, 6 ft. (1.83 m)
| Product Name |
Eaton Tripp Lite series NetController cable kit
|
| Catalog Number |
P781-006
|
| UPC |
037332146496
|
| Product Length/Depth |
0.5 in
|
| Product Height |
8 in
|
| Product Width |
10 in
|
| Product Weight |
0.001 lb
|
| Compliances |
RoHS
|
| Global Catalog |
P781-006
|
| Product Type |
Accessory
|
| Accessory Class |
|
| Color |
Black
|
| Cable Jacket Color |
Black
|
| Cable Length |
6 ft
|
| Cable Length Range |
5 - 8ft (1 - 2M)
|
| Accessory Type |
Daisy-chain cable
|
Support from Eaton