USB/PS2 Combo Cable Kit for NetController KVM Switches B040-Series and B042-Series, 15 ft. (4.57 m)
| Product Name |
Eaton Tripp Lite series NetController cable kit
|
| Catalog Number |
P780-015
|
| UPC |
037332141453
|
| Product Length/Depth |
0.5 in
|
| Product Height |
12 in
|
| Product Width |
10 in
|
| Product Weight |
1.03 lb
|
| Compliances |
EIA-310-E
RoHS |
| Global Catalog |
P780-015
|
| Product Type |
Accessory
|
| Accessory Class |
|
| Cable Length |
15 ft
|
| Cable Length Range |
14 - 20ft (4 - 6M)
|
| Accessory Type |
Combo cable
|
| Technology |
PS/2
VGA / SVGA |
Support from Eaton