USB/PS2 Combo Cable Kit for NetController KVM Switches B040-Series and B042-Series, 6 ft. (1.83 m)
| Product Name |
Eaton Tripp Lite series NetController cable kit
|
| Catalog Number |
P780-006
|
| UPC |
037332141439
|
| Product Length/Depth |
0.5 in
|
| Product Height |
7 in
|
| Product Width |
9 in
|
| Product Weight |
0.41 lb
|
| Compliances |
RoHS
EIA-310-E |
| Global Catalog |
P780-006
|
| Product Type |
Accessory
|
| Accessory Class |
|
| Cable Length |
6 ft
|
| Cable Length Range |
5 - 8ft (1 - 2M)
|
| Accessory Type |
Combo cable
|
| Technology |
PS/2
VGA / SVGA |
Support from Eaton