DisplayPort Cable with Latching Connectors, 4K (M/M), Black, 25 ft. (7.62 m)
| Product Name | 
                                            
                                            
                                             
                                                Eaton Tripp Lite series cable
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                P580-025
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                037332176554
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                0.5 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                9 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                7 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.94 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                REACH  
                                        WEEE Directive RoHS  | 
                                    
| Global Catalog | 
                                            
                                            
                                             
                                                P580-025
                                             
                                         | 
                                    
| Type | 
                                            
                                            
                                             
                                                Passive Cable
                                             
                                         | 
                                    
| Operating Humidity Range | 
                                            
                                            
                                             
                                                10% to 85% RH, Non-Condensing
                                             
                                         | 
                                    
| Storage Humidity Range | 
                                            
                                            
                                             
                                                5% to 90% RH, Non-Condensing
                                             
                                         | 
                                    
| Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| Cable Jacket Rating | 
                                            
                                            
                                             
                                                VW-1
                                             
                                         | 
                                    
| Cable Jacket Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| Connector Plating | 
                                            
                                            
                                             
                                                Nickel
                                             
                                         | 
                                    
| Product Features | 
                                            
                                            
                                             
                                                3D Video Supported  
                                        MST Support EDID Compatible Latching or Gripping Connector  | 
                                    
| Cable Jacket Material | 
                                            
                                            
                                             
                                                PVC
                                             
                                         | 
                                    
| Color Depth | 
                                            
                                            
                                             
                                                24-bit True color  
                                        24-bit True Color  | 
                                    
| Connector Style | 
                                            
                                            
                                             
                                                Straight
                                             
                                         | 
                                    
| Contact Plating | 
                                            
                                            
                                             
                                                Gold
                                             
                                         | 
                                    
| Chroma Sub Sampling | 
                                            
                                            
                                             
                                                4:2:0  
                                        4:2:2  | 
                                    
| HDCP Specification | 
                                            
                                            
                                             
                                                2.2
                                             
                                         | 
                                    
| SideA Connector1 | 
                                            
                                            
                                             
                                                DISPLAYPORT (MALE)
                                             
                                         | 
                                    
| SideB Connector1 | 
                                            
                                            
                                             
                                                DISPLAYPORT (MALE)
                                             
                                         | 
                                    
| SideB Connector3 | 
                                            
                                            
                                             
                                                DISPLAYPORT (MALE)
                                             
                                         | 
                                    
| Displayport Specification | 
                                            
                                            
                                             
                                                1.2
                                             
                                         | 
                                    
| Technology | 
                                            
                                            
                                             
                                                DisplayPort
                                             
                                         | 
                                    
| Features | 
                                            
                                            
                                             
                                                Flex Center
                                             
                                         | 
                                    
| Cable Length | 
                                            
                                            
                                             
                                                25 Foot
                                             
                                         | 
                                    
| Max Supported Video Resolution | 
                                            
                                            
                                             
                                                3840 x 2160 (4K) @ 60Hz
                                             
                                         | 
                                    
| Minimum Bend Radius | 
                                            
                                            
                                             
                                                73mm
                                             
                                         | 
                                    
| Operating Temperature Range | 
                                            
                                            
                                             
                                                32° to 113°F (0° to 45°C)
                                             
                                         | 
                                    
| Storage Temperature Range | 
                                            
                                            
                                             
                                                -40° to 158°F (-40° to 70°C)
                                             
                                         | 
                                    
| Cable Type | 
                                            
                                            
                                             
                                                Passive
                                             
                                         | 
                                    
| Signal Transmission | 
                                            
                                            
                                             
                                                Bidirectional
                                             
                                         | 
                                    
| Cable Length Range | 
                                            
                                            
                                             
                                                20 – 50ft (6 – 15M)
                                             
                                         |