Download document () of 20

P579-009-8K6

DisplayPort Extension Cable with Active built in Signal Booster/Amplifier, 8K @ 60 Hz, DP 1.4, (M/F), 9 ft.

  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • Supports UHD resolutions up to 8K @ 60 Hz (4:4:4) for state-of-the-art video quality
  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
  • Active repeater allows clean transmission without expense of an external booster
  • Complies with HDCP 2.2 standards to display up-to-date 8K video content

General specifications

Product Name
Eaton Tripp Lite series extension cable
Catalog Number
P579-009-8K6
UPC
037332279590
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.38 lb
Compliances
TAA Compliant
UKCA
CE Marked
RoHS
FCC Compliant
Global Catalog
P579-009-8K6
Product Type
Extension cable

Product specifications

Type
Passive
Operating Humidity Range
0% TO 85% RH, NON-CONDENSING
Storage Humidity Range
0% TO 85% RH, NON-CONDENSING
Color
Black
Cable Jacket Rating
VW-1
Material
PVC
Cable Jacket Color
Black
Connector Color
Blue
Connector Plating
Gold
Product Features
Latching or Gripping Connector
HDR Support
TAA Compliant
Cable Jacket Material
PVC
Color Depth
24-bit True color
24-bit True Color
Connector Style
Straight
Contact Plating
Gold
Packaging Type
Polybag
Chroma Sub Sampling
4:4:4
HDCP Specification
2.2
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
DISPLAYPORT (FEMALE)
SideB Connector3
DISPLAYPORT (FEMALE)
Displayport Specification
1.4
Technology
DisplayPort
Features
Flex Center
Connector
DISPLAYPORT
Cable Length
9 Foot
Cable Outer Diameter (OD)
7.3MM
Max Supported Video Resolution
7680 x 4320 (8K) @ 60Hz
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Cable Type
Passive
Max Resolution
8K/60
Cable Length Range
9 - 14ft (2 - 4M)

Export product specification