Download document () of 20

P566-010-VGA

HDMI to VGA Active Adapter Cable (HDMI to Low-Profile HD15 M/M), 10 ft. (3.1 m)

  • Plug-and-play with no software or drivers required
  • Supports HD video resolutions up to 1920 x 1200 @ 60 Hz
  • Low-profile VGA connector fits neatly into tight spaces
  • Foil and braid shielding for reliable EMI/RFI line noise protection
  • Gold-plated HDMI connector for maximum conductivity

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P566-010-VGA
UPC
037332201102
Product Length/Depth
10 in
Product Height
0.5 in
Product Width
8 in
Product Weight
0.4 lb
Compliances
TAA Compliant
Global Catalog
P566-010-VGA
Product Type
Cable

Product specifications

Type
Active Cable
Color
Black
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Product Features
TAA Compliant
Cable Jacket Material
PVC
SideA Connector1
HDMI (MALE)
SideB Connector1
HD15 (MALE) - LOW PROFILE
MICRO-USB B (FEMALE)
SideB Connector3
MICRO-USB B (FEMALE)
HD15 (MALE) - LOW PROFILE
Technology
HDMI
VGA / SVGA
VGA/SVGA
Features
Flex Center
Connector
HDMI
VGA
MICRO USB-B
Cable Length
10 Foot
Max Supported Video Resolution
1920 x 1200 (1080p)
Cable Type
Active
Max Resolution
1080p
Cable Length Range
9 – 14ft (2 - 4M)
TAA Compliance
Yes

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.