Download document () of 20

P512-015

VGA Monitor Cable, 640x480 (HD15 M/M), 15 ft. (4.57 m)

Superior molded cables with foil-shielding for maximum EMI/RFI protection

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P512-015
UPC
037332182494
Product Length/Depth
6.6 in
Product Height
0.5 in
Product Width
5.8 in
Product Weight
0.5 lb
Compliances
RoHS
Global Catalog
P512-015
Product Type
Cable

Product specifications

Type
Passive Cable
Color
Black
Cable Jacket Color
Black
SideA Connector1
HD15 (MALE)
SideB Connector1
HD15 (MALE)
SideB Connector3
HD15 (MALE)
Technology
VGA / SVGA
VGA/SVGA
Connector
VGA
Cable Length
15 Foot
Cable Type
Passive
Cable Length Range
14 - 20ft (4 - 6M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.