Download document () of 20

P502-025

VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 25 ft. (7.62 m)

  • Supports video resolutions up to 2048 x 1536, including 1080p
  • Made from mini-coaxial (RGB) and paired video wire
  • Integral strain relief protects against cable stress and cracking
  • Gold-plated connectors and contacts for maximum conductivity
  • Foil and braid shielding blocks hazardous EMI/RFI line noise

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P502-025
UPC
037332125286
Product Length/Depth
0.5 in
Product Height
2 in
Product Width
10 in
Product Weight
0.001 lb
Compliances
CE Marked
REACH
RoHS
Certifications
IEC/EN 60068-2-64
IEC 60068-2
IEC/EN 62040-1
Global Catalog
P502-025
Product Type
Cable

Product specifications

Type
Passive Cable
Color
Black
Cable Jacket Color
Black
SideA Connector1
HD15 (MALE)
SideB Connector1
HD15 (MALE)
SideB Connector3
HD15 (MALE)
Technology
Coax
VGA / SVGA
VGA/SVGA
Connector
VGA
Cable Length
25 Foot
Cable Type
Passive
Cable Length Range
20 - 50ft (6 - 15M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.