Low-Profile VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m)
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
P502-006-SM
|
| UPC |
037332163271
|
| Product Length/Depth |
8.7 in
|
| Product Height |
0.1 in
|
| Product Width |
5.1 in
|
| Product Weight |
0.1 lb
|
| Compliances |
RoHS
|
| Global Catalog |
P502-006-SM
|
| Product Type |
Cable
|
| Type |
Passive Cable
|
| Color |
Black
|
| Cable Jacket Color |
Black
|
| SideA Connector1 |
HD15 (MALE) - LOW PROFILE
|
| SideB Connector1 |
HD15 (MALE) - LOW PROFILE
|
| SideB Connector3 |
HD15 (MALE) - LOW PROFILE
|
| Technology |
VGA / SVGA
Coax VGA/SVGA |
| Connector |
VGA
|
| Cable Length |
6 Foot
|
| Cable Type |
Passive
|
| Cable Length Range |
5 - 8ft (1 - 2M)
|