Download document () of 20

P456-006

Null Modem Serial DB9 Serial Cable (DB9 to DB25 F/M), 6 ft. (1.83 m)

  • Null modem cables connect two serial devices that require a null modem configuration
  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • Gold-plated connectors provide superior conductivity

General specifications

Product Name
Eaton Tripp Lite series serial cable
Catalog Number
P456-006
UPC
037332013354
Product Length/Depth
0.5 in
Product Height
8.5 in
Product Width
6.9 in
Product Weight
0.37 lb
Compliances
RoHS
Global Catalog
P456-006
Product Type
Serial cable

Product specifications

Color
Black
Cable Jacket Color
Black
Connector type
Serial
SideA Connector1
DB9 (FEMALE)
SideB Connector1
DB25 (MALE)
Technology
Serial
Connector group
DB9
DB25
Connector
DB9 (female)
DB25 (male)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.