Download document () of 20

P450-000

Null Modem Serial DB9 Serial Modular Adapter Kit, 2x (DB9F to RJ45F)

  • Null Modem Serial Connections up to 100ft
  • 2pc DB9F to RJ45 Null Modem Adapter Kit
  • Uses readily available Cat5 Patch Cables

General specifications

Product Name
Eaton Tripp Lite series serial cable
Catalog Number
P450-000
UPC
037332149572
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.08 lb
Compliances
RoHS
Global Catalog
P450-000
Product Type
Serial cable

Product specifications

Color
Gray
Connector type
Serial
SideA Connector1
DB9 (FEMALE)
SideB Connector1
RJ45 (FEMALE)
Connector group
DB9
RJ45
Connector
DB9 (female)
RJ45 (female)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.