3.5mm Mini Stereo Audio Cable with two Right-Angle plugs (M/M), 1 ft. (0.31 m)
| Product Name |
Eaton Tripp Lite series stereo cable
|
| Catalog Number |
P312-001-2RA
|
| UPC |
037332183958
|
| Product Length/Depth |
9.75 in
|
| Product Height |
0.25 in
|
| Product Width |
7 in
|
| Product Weight |
0.001 lb
|
| Compliances |
RoHS
|
| Global Catalog |
P312-001-2RA
|
| Product Type |
Stereo cable
|
| Type |
3.5mm Stereo Audio Cable
|
| Device Compatibility |
Phone
Laptop Tablet Computer Headphones |
| Color |
Black
|
| Cable Jacket Color |
Black
|
| Product Features |
Angled Connector
|
| Connector Style |
Angled
|
| SideA Connector1 |
3.5MM (MALE)
|
| SideB Connector1 |
3.5MM (MALE)
|
| SideB Connector3 |
3.5MM (MALE)
|
| Technology |
Stereo Audio
|
| Connector |
3.5MM
|
| Cable Length |
1 Foot
|
| Cable Type |
Passive
|
| Cable Length Range |
Up to 4ft (up to 1M)
|