Download document () of 20

P134-06N-MDP

DisplayPort to Mini DisplayPort Adapter Video Converter , 4K 60 Hz (M/F), 6 in. (15.2 cm)

  • Plug and play—no software or drivers required
  • Supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 60Hz
  • Integral strain relief
  • Works with both Single-Mode and Dual-Mode graphics cards
  • Gold-plated connectors and contacts

General specifications

Product Name
Eaton Tripp Lite series audio adapter
Catalog Number
P134-06N-MDP
UPC
037332198624
Product Length/Depth
0.5 in
Product Height
9.15 in
Product Width
7.25 in
Product Weight
0.1 lb
Compliances
RoHS
Global Catalog
P134-06N-MDP
Product Type
Audio adapter

Product specifications

Type
Video Adapter
Color
White
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
MINI DISPLAYPORT (FEMALE)
SideB Connector3
MINI DISPLAYPORT (FEMALE)
Technology
DisplayPort
Features
Flex Center
Cable Length
0.05 Foot
Cable Length Range
Up to 4ft (up to 1M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.