Download document () of 20

P056-01M-UK

PDU Power Cord, C13 to BS1363 - 10A, 250V, H05VV-F, 1M (3.28 FT.), Black

General specifications

Product Name
Eaton Tripp Lite series PDU power cord
Catalog Number
P056-01M-UK
UPC
037332280930
Product Length/Depth
11 in
Product Height
0.5 in
Product Width
7 in
Product Weight
0.49 lb
Compliances
UKCA
CE Marked
REACH
RoHS
Product Type
PDU power cord

Product specifications

Type
PDU Power Cord
Power Cord Color
Black
Input current -max
10 Ampere
Operating temperature range
5° to 158° F (-15° to 70° C)
Storage temperature
5° to 140° F (-15° to 60° C)
Device Compatibility
PDU
Awg-Size
18
Cable Length
3.28 Foot
Number Of Conductors
3
Operating Humidity
20% TO 80% RH, NON-CONDENSING
Outer Cable Diameter
6.7 mm
Power Cord Jacket Type
H05VV-F
Storage Humidity Range
20% TO 80% RH, NON-CONDENSING
Wire Size (Awg) - Max
0.75
Conductor Gauge
24/0.20AS
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Color
Black
Package Contents
P056-01M-UK C13 to BS 1363 PDU Power Cable, 1 m (3.3 ft.), Black
Product Features
High Voltage
Cable Jacket Material
PVC
Product Highlights
Also recommended for connecting PCs, monitors and servers to AC power
Ideal replacement for a worn-out or missing power cord
VDE-compliant H05VV-F jacket allows use in European IT applications
Plug Color
Black
SideA Connector1
BS1363 UK PLUG
SideB Connector1
IEC-320-C13
Voltage Rating
250 VAC
Connector
BS1363-UK plug
IEC 320-C13

Export product specification

Need product support?

Support from Eaton