Download document () of 20

P054-02M-EU

PDU Power Cord, Schuko to C13 - 10A, 100-250V, H05VV-F, 2 m (6.6 ft.), Black

General specifications

Product Name
Eaton Tripp Lite series PDU power cord
Catalog Number
P054-02M-EU
UPC
037332280916
Product Length/Depth
0.5 in
Product Height
10.98 in
Product Width
7 in
Product Weight
0.441 lb
Compliances
RoHS
UKCA
REACH
CE Marked
Product Type
PDU power cord

Product specifications

Type
Power Extension Cord
Power Cord Color
Black
Input current -max
10 Ampere
Operating temperature range
5° to 158° F (-15° to 70° C)
Storage temperature
5° to 140° F (-15° to 60° C)
Device Compatibility
Computer
PDU
Server
Awg-Size
18
Cable Length
6.56 Foot
Number Of Conductors
3
Operating Humidity
20% TO 80% RH, NON-CONDENSING
Outer Cable Diameter
6.7 mm
Power Cord Jacket Type
H05VV-F
Storage Humidity Range
20% TO 80% RH, NON-CONDENSING
Wire Size (Awg) - Max
0.75
Conductor Gauge
24/0.20AS
Cable Length Range
5 - 8ft (1 - 2M)
Cable Jacket Color
Black
Package Contents
P054-02M-EU C13 to Schuko PDU Power Cable, 2 m (6.6 ft.), Black
Product Features
High Voltage
Cable Jacket Material
PVC
Product Highlights
2-meter length allows flexibility in placing devices in relationship to AC outlet
Ideal replacement for a worn-out or missing power cord
VDE-compliant H05VV-F jacket allows use in European IT applications
Plug Color
Black
SideA Connector1
CEE 7/7 SCHUKO PLUG
SideB Connector1
IEC-320-C13
Voltage Rating
100 - 250 VAC
Connector
IEC 320-C13
CEE 7/7 Schuko plug

Export product specification

Need product support?

Support from Eaton