Download document () of 20

P040-012

Power Cord, C19 to NEMA L6-20 - Heavy-Duty, 20A, 250V, 12 AWG, 12 ft. (3.66 m), Black

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P040-012
UPC
037332180681
Product Length/Depth
0.1 in
Product Height
7.1 in
Product Width
7.9 in
Product Weight
2.2 lb
Compliances
RoHS
Certifications
UL Listed
cUL Listed
Product Type
Power cord

Product specifications

Input current -max
20 Ampere
Operating temperature range
23° to 140°F (-5° to 60°C)
Storage temperature
-4° to 176°F (-20° to 80°C)
Device Compatibility
Router
Server
UPS
Network Switch
PDU
Awg-Size
12
Cable Length
12 Foot
Number Of Conductors
3
Operating Humidity
0% to 90% RH, Non-Condensing
Outer Cable Diameter
11.2mm
Power Cord Jacket Type
SJT
Storage Humidity Range
0% to 90% RH, Non-Condensing
Wire Size (Awg) - Max
3.31
Cable Length Range
9 - 14ft (2 - 4M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P040-012 C19 to L6-20P Power Cord, 12-ft. (3.66 m), Black
Product Features
Locking Plug
High Voltage
Cable Jacket Material
PVC
Product Highlights
C19 to L6-20P power cord is ideal replacement for worn-out or missing cable
L6-20 Locking connector maintains secure link to avoid loss of power and costly downtime
Extra-long 12-ft. (3.66 m) cord provides flexibility in placing connected device away from outlet
Recommended for powering servers, switches and other essential network devices
Thick 12 AWG wire gauge manages high power levels required for larger equipment
Plug Color
Black
SideA Connector1
NEMA L6-20P
SideB Connector1
IEC-320-C19
Voltage Rating
250 VAC
Connector
IEC 320-C19
NEMA L6-20P

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton