Power Cord, C19 to NEMA L6-30 - Heavy-Duty, 20A, 100-250V, 12 AWG, 12 ft. (3.66 m), Black
| Product Name | 
                                                Eaton Tripp Lite series power cord
                                             | 
| Catalog Number | 
                                                P040-012-P30
                                             | 
| UPC | 
                                                037332186102
                                             | 
| Product Length/Depth | 
                                                0.5 in
                                             | 
| Product Height | 
                                                7.09 in
                                             | 
| Product Width | 
                                                7.87 in
                                             | 
| Product Weight | 
                                                2.18 lb
                                             | 
| Compliances | 
                                                RoHS
                                             | 
| Certifications | 
                                                UL Listed  cUL Listed | 
| Operating temperature range | 
                                                -4° to 140°F (-20° to 60°C)
                                             | 
| Storage temperature | 
                                                -4° to 140°F (-20° to 60°C)
                                             | 
| Device Compatibility | 
                                                PDU  Router Server UPS Network Switch | 
| Awg-Size | 
                                                12
                                             | 
| Cable Length | 
                                                12 Foot
                                             | 
| Number Of Conductors | 
                                                3
                                             | 
| Operating Humidity | 
                                                10% to 65% RH
                                             | 
| Outer Cable Diameter | 
                                                11mm
                                             | 
| Power Cord Jacket Type | 
                                                SJT
                                             | 
| Storage Humidity Range | 
                                                10% to 65% RH
                                             | 
| Wire Size (Awg) - Max | 
                                                3.31
                                             | 
| Cable Length Range | 
                                                9 – 14ft (2 - 4M)
                                             | 
| Cable Jacket Rating | 
                                                VW-1
                                             | 
| Cable Jacket Color | 
                                                Black
                                             | 
| Package Contents | 
                                                P040-012-P30 C19 to L6-30P Power Cord, 12-ft. (3.66 m), Black
                                             | 
| Product Features | 
                                                High Voltage  Locking Plug | 
| Cable Jacket Material | 
                                                PVC
                                             | 
| Product Highlights | 
                                                Recommended for powering servers, switches and other essential network devices  L6-20 Locking connector maintains secure link to avoid loss of power and costly downtime C19 to L6-30P power cord is ideal replacement for worn-out or missing cable Extra-long 12-ft. (3.66 m) cord provides flexibility in placing connected device away from outlet Thick 12 AWG wire gauge manages high power levels required for larger equipment | 
| Plug Color | 
                                                Black
                                             | 
| SideA Connector1 | 
                                                NEMA L6-30P
                                             | 
| SideB Connector1 | 
                                                IEC-320-C19
                                             | 
| Voltage Rating | 
                                                100 - 250 VAC
                                             | 
Support from Eaton