Download document () of 20

P040-006

Power Cord, C19 to NEMA L6-20 - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P040-006
UPC
037332164902
Product Length/Depth
7.8 in
Product Height
0.5 in
Product Width
6 in
Product Weight
0.8 lb
Compliances
RoHS
Certifications
UL Listed
cUL Listed

Product specifications

Operating temperature range
-4° to 194°F (-20° to 90°C)
Storage temperature
-4° to 194°F (-20° to 90°C)
Device Compatibility
Router
Network Switch
Server
UPS
PDU
Awg-Size
12
Cable Length
6 Foot
Number Of Conductors
3
Operating Humidity
20% to 70% RH
Outer Cable Diameter
11mm
Power Cord Jacket Type
SJT
Storage Humidity Range
20% to 80% RH
Wire Size (Awg) - Max
3.31
Cable Length Range
5 – 8ft (1 - 2M)
Cable Jacket Rating
FT2
Cable Jacket Color
Black
Package Contents
P040-006 C19 to L6-20P Power Cord, 6-ft. (1.83 m), Black
Product Features
High Voltage
Locking Plug
Cable Jacket Material
PVC
Product Highlights
Recommended for powering servers, switches and other essential network devices
Thick 12 AWG wire gauge manages high power levels required for larger equipment
C19 to L6-20P power cord is ideal replacement for worn-out or missing cable
L6-20 locking connector maintains secure link to avoid loss of power and costly downtime
Long 6-ft. (1.83 m) cord provides flexibility in placing connected device away from outlet
Plug Color
Black
SideA Connector1
NEMA L6-20P
SideB Connector1
IEC-320-C19
Voltage Rating
100 - 250 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton