Download document () of 20

P036-010-15A

Power Extension Cord, C19 to C20 - Heavy-Duty, 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black

General specifications

Product Name
Eaton Tripp Lite series extension cord
Catalog Number
P036-010-15A
UPC
037332190949
Product Length/Depth
0.5 in
Product Height
12.8 in
Product Width
8.9 in
Product Weight
1.15 lb
Compliances
RoHS
Certifications
cUL Listed
UL Listed
Product Type
Extension cord

Product specifications

Input current -max
15 Ampere
Operating temperature range
14° to 140°F (-10° to 60°C)
Storage temperature
14° to 140°F (-10° to 60°C)
Device Compatibility
Router
UPS
Network Switch
Server
PDU
Awg-Size
14
Cable Length
10 Foot
Number Of Conductors
3
Operating Humidity
35% to 85% RH, Non-Condensing
Outer Cable Diameter
9.3mm
Power Cord Jacket Type
SJT
Storage Humidity Range
35% to 85% RH, Non-Condensing
Wire Size (Awg) - Max
2.08
Cable Length Range
9 - 14ft (2 - 4M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P036-010-15A C19 to C20 Heavy-Duty Extension Cord, 10-ft. (3.05 m), Black
Product Features
High Voltage
Cable Jacket Material
PVC
Product Highlights
Recommended for powering servers, routers and other high-output network devices
Thick 14 AWG wire gauge manages high power levels required for larger equipment
C20 to C19 cord replaces or upgrades standard power cord provided by manufacturer
10-ft. (3.05 m) length allows great flexibility in placing devices in relationship to AC outlet
Plug Color
Black
SideA Connector1
IEC-320-C20
SideB Connector1
IEC-320-C19
Voltage Rating
250 VAC
Connector
IEC 320-C20
IEC 320-C19

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton