Download document () of 20

P036-006-15A

Power Extension Cord, C19 to C20 - Heavy-Duty, 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black

General specifications

Product Name
Eaton Tripp Lite series extension cord
Catalog Number
P036-006-15A
UPC
037332190932
Product Length/Depth
0.5 in
Product Height
12.5 in
Product Width
9 in
Product Weight
0.8 lb
Compliances
RoHS
Certifications
cUL Listed
UL Listed
Product Type
Extension cord

Product specifications

Input current -max
15 Ampere
Operating temperature range
14° to 140°F (-10° to 60°C)
Storage temperature
14° to 140°F (-10° to 60°C)
Device Compatibility
Network Switch
Server
UPS
Router
PDU
Awg-Size
14
Cable Length
6 Foot
Number Of Conductors
3
Operating Humidity
35% to 85% RH, Non-Condensing
Outer Cable Diameter
9.3mm
Power Cord Jacket Type
SJT
Storage Humidity Range
35% to 85% RH, Non-Condensing
Wire Size (Awg) - Max
2.08
Cable Length Range
5 - 8ft (1 - 2M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P036-006-15A C19 to C20 Heavy-Duty Extension Cord, 6-ft. (1.83 m), Black
Product Features
High Voltage
Cable Jacket Material
PVC
Product Highlights
Recommended for powering servers, routers and other high-output network devices
6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
C20 to C19 cord replaces or upgrades standard power cord provided by manufacturer
Thick 14 AWG wire gauge manages high power levels required for larger equipment
Plug Color
Black
SideA Connector1
IEC-320-C20
SideB Connector1
IEC-320-C19
Voltage Rating
250 VAC
Connector
IEC 320-C19
IEC 320-C20

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton