Download document () of 20

P018-010-AYW

Power Cord C14 to C15 - Heavy-Duty, 15A, 250V, 14 AWG, 10 ft. (3.05 m), Yellow

General specifications

Product Name
Eaton Tripp Lite series extension cord
Catalog Number
P018-010-AYW
Product Length/Depth
0.5 in
Product Height
10.98 in
Product Width
7.01 in
Product Weight
0.92 lb
Compliances
RoHS
Certifications
cUL Listed
UL Listed
Product Type
Extension cord

Product specifications

Input current -max
15 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
PDU
Server
Network Switch
UPS
Awg-Size
14
Cable Length
10 Foot
Number Of Conductors
3
Operating Humidity
10% TO 65% RH, NON-CONDENSING
Outer Cable Diameter
9.3mm
Power Cord Jacket Type
SJT
Storage Humidity Range
10% TO 65% RH, NON-CONDENSING
Wire Size (Awg) - Max
2.08
Cable Length Range
9 - 14ft (2 - 4M)
Color
Yellow
Cable Jacket Rating
SJT
Cable Jacket Color
Yellow
Package Contents
P018-010-AYW C14 to C15 Power Cable, 10 ft. (3.1 m), Yellow
Connector Color
Yellow
Product Features
High Voltage
Cable Jacket Material
PVC
Product Highlights
Ideal replacement or upgrade from the original manufacturer's power cord
10 ft. length allows flexibility in placing devices while avoiding cable clutter
Thick 14 AWG wire gauge manages high power levels required for larger equipment
Recommended for powering PoE switches with high-wattage power supplies
Yellow jacket permits fast, easy identification in a crowded rack
Plug Color
Yellow
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C15
Voltage Rating
100 - 250 VAC
Connector
IEC 320-C14
IEC 320-C15

Export product specification

Need product support?

Support from Eaton