Download document () of 20

P018-010-ARD

Power Cord C14 to C15 - Heavy-Duty, 15A, 250V, 14 AWG, 10 ft. (3.05 m), Red

General specifications

Product Name
Eaton Tripp Lite series extension cord
Catalog Number
P018-010-ARD
Product Length/Depth
0.5 in
Product Height
10.98 in
Product Width
7.01 in
Product Weight
0.92 lb
Compliances
RoHS
Certifications
UL Listed
cUL Listed
Product Type
Extension cord

Product specifications

Input current -max
15 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Server
Network Switch
PDU
UPS
Awg-Size
14
Cable Length
10 Foot
Number Of Conductors
3
Operating Humidity
10% TO 65% RH, NON-CONDENSING
Outer Cable Diameter
9.3mm
Power Cord Jacket Type
SJT
Storage Humidity Range
10% TO 65% RH, NON-CONDENSING
Wire Size (Awg) - Max
2.08
Cable Length Range
9 - 14ft (2 - 4M)
Color
Red
Cable Jacket Rating
SJT
Cable Jacket Color
Red
Package Contents
P018-010-ARD C14 to C15 Power Cable, 10 ft. (3.1 m), Red
Connector Color
Red
Product Features
High Voltage
Cable Jacket Material
PVC
Product Highlights
10 ft. length allows flexibility in placing devices, while avoiding cable clutter
Thick 14 AWG wire gauge manages high power levels required for larger equipment
Red jacket permits fast, easy identification in a crowded rack
C14 to C15 power cable replaces or upgrades original manufacturer's power cord
Recommended for powering PoE switches with high-wattage power supplies
Plug Color
Red
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C15
Voltage Rating
100 - 250 VAC
Connector
IEC 320-C15
IEC 320-C14

Export product specification

Need product support?

Support from Eaton