Power Cord C14 to C15 - Heavy-Duty, 15A, 250V, 14 AWG, 3 ft. (0.91 m), Black
| Product Name |
Eaton Tripp Lite series extension cord
|
| Catalog Number |
P018-003
|
| UPC |
037332168436
|
| Product Length/Depth |
5.6 in
|
| Product Height |
0.2 in
|
| Product Width |
4.8 in
|
| Product Weight |
0.4 lb
|
| Compliances |
RoHS
|
| Certifications |
cUL Listed
UL Listed |
| Product Type |
Extension cord
|
| Input current -max |
15 Ampere
|
| Operating temperature range |
-4° to 140°F (-20° to 60°C)
|
| Storage temperature |
-4° to 140°F (-20° to 60°C)
|
| Device Compatibility |
Network Switch
PDU UPS |
| Awg-Size |
14
|
| Cable Length |
3 Foot
|
| Number Of Conductors |
3
|
| Operating Humidity |
10% to 65% RH
|
| Outer Cable Diameter |
9.3mm
|
| Power Cord Jacket Type |
SJT
|
| Storage Humidity Range |
10% to 65% RH
|
| Wire Size (Awg) - Max |
2.08
|
| Cable Length Range |
Up to 4ft (up to 1M)
|
| Cable Jacket Rating |
VW-1
|
| Cable Jacket Color |
Black
|
| Package Contents |
3-ft. C14 to C15 Power Cord
P018-003 C14 to C15 Power Cable, 3 ft. (0.9 m), Black |
| Product Features |
High Voltage
|
| Cable Jacket Material |
PVC
|
| Product Highlights |
C14 to C15 power cable replaces or upgrades original manufacturer’s power cord
Recommended for powering PoE switches with high-wattage power supplies Thick 14 AWG wire gauge manages high power levels required for larger equipment 3 ft. length allows flexibility in placing devices, while avoiding cable clutter |
| Plug Color |
Black
|
| SideA Connector1 |
IEC-320-C14
|
| SideB Connector1 |
IEC-320-C15
|
| Voltage Rating |
100 - 250 VAC
|
| Connector |
IEC 320-C15
IEC 320-C14 |
Support from Eaton