Download document () of 20

P014-P15M-EU

Power cable, C14 to C5, H05VV-F, 10A, 0.15M

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P014-P15M-EU
UPC
037332281005
Product Length/Depth
11 in
Product Height
0.5 in
Product Width
7 in
Product Weight
0.46 lb
Compliances
REACH
RoHS
CE Marked
UKCA
Product Type
Power cord

Product specifications

Type
Laptop Power Cord
Power Cord Color
Black
Input current -max
2.5 Ampere
Operating temperature range
5° to 158°F (-15° to 70°C)
Relative humidity
10 ~ 65% RH, Non-Condensing
Storage temperature
5° to 140°F (-15° to 60°C)
Device Compatibility
Laptop
Monitor/HDTV
Awg-Size
18
Cable Length
0.49 Foot
Number Of Conductors
3
Operating Humidity
20% TO 80% RH, NON-CONDENSING
Outer Cable Diameter
6.7 mm
Power Cord Jacket Type
H05VV-F
Storage Humidity Range
20% TO 80% RH, NON-CONDENSING
Wire Size (Awg) - Max
0.75
Conductor Gauge
24/0.20AS
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Color
Black
Package Contents
P014-P15M-EU C14 to C5 Laptop Power Cord Adapter, 0.15 m (6 in.), Black
Product Features
High Voltage
Cable Jacket Material
PVC
Product Highlights
VDE-compliant H05VV-F jacket allows use in European IT applications
Recommended for powering notebook computers and laptops with C6 inlets
Ideal replacement for a worn-out or missing laptop adapter power cable
Plug Color
Black
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C5
Voltage Rating
250 VAC
Connector
IEC 320-C14
IEC 320-C5

Export product specification

Need product support?

Support from Eaton