Download document () of 20

P014-006

Laptop Power Adapter Cord, C14 to C5 Adapter - 2.5A, 250V, 18 AWG, 6 ft. (1.83 m), Black

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P014-006
UPC
037332098757
Product Length/Depth
0.5 in
Product Height
12.8 in
Product Width
8.9 in
Product Weight
0.43 lb
Compliances
RoHS
Certifications
UL Listed
cUL Listed
Product Type
Power cord

Product specifications

Input current -max
7 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Laptop
Computer
UPS
PDU
Awg-Size
18
Cable Length
6 Foot
Number Of Conductors
3
Operating Humidity
10% to 65% RH
Outer Cable Diameter
7.8mm
Power Cord Jacket Type
SJT
Storage Humidity Range
10% to 65% RH
Wire Size (Awg) - Max
0.82
Cable Length Range
5 - 8ft (1 - 2M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P014-006 Laptop Power Adapter Cord, C14 to C5 Adapter - 6-ft. (1.83 m), Black
Product Features
High Voltage
Cable Jacket Material
PVC
Product Highlights
6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
Ideal replacement for a worn-out or missing laptop adapter power cable
Recommended for powering notebook computers and laptops with C6 inlets
Plug Color
Black
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C5
Voltage Rating
100 - 250 VAC
Connector
IEC 320-C5
IEC 320-C14

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton