Download document () of 20

P011-006

Computer Power Cord, NEMA L6-20P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 6 ft. (1.83 m), Black

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P011-006
UPC
037332143273
Product Length/Depth
0.5 in
Product Height
10 in
Product Width
7.1 in
Product Weight
0.001 lb
Compliances
RoHS
Certifications
UL Listed
cUL Listed
Product Type
Power cord

Product specifications

Input current -max
15 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
UPS
PDU
Server
Monitor/HDTV
Printer
Computer
Awg-Size
14
Cable Length
6 Foot
Number Of Conductors
3
Operating Humidity
20% to 80% RH
Outer Cable Diameter
9.2mm
Power Cord Jacket Type
SJT
Storage Humidity Range
20% to 80% RH
Wire Size (Awg) - Max
2.08
Cable Length Range
5 - 8ft (1 - 2M)
Cable Jacket Rating
FT2
Cable Jacket Color
Black
Package Contents
P011-006 C13 to L6-20P Desktop Computer Power Cord, 6-ft. (1.83 m), Black
Product Features
High Voltage
Cable Jacket Material
PVC
Product Highlights
Computer power cable replaces or upgrades original manufacturer's power cord
6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
Recommended for powering larger servers, laser printers and other network devices
Thick 14 AWG wire gauge manages high power levels required for larger equipment
Plug Color
Black
SideA Connector1
NEMA L6-20P
SideB Connector1
IEC-320-C13
Voltage Rating
100 - 250 VAC
Connector
IEC 320-C13
NEMA L6-20P

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton