Download document () of 20

P004-02M-2C13EU

Power cable, C14 to 2xC13 splitter cable, H05VV-F, 10A, 2M

  • Connects 2 devices to one AC outlet to save space and reduce cable clutter
  • Recommended for powering multiple computers, monitors or other peripherals
  • C14 end connects to PDU or UPS power; C13 ends connect to devices' C14 inlets
  • Ideal replacement for worn-out or missing C13-to-C14 PDU-style extension cord
  • VDE-compliant H05VV-F jacket allows use in European IT applications

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
P004-02M-2C13EU
UPC
037332280985
Product Length/Depth
11.25 in
Product Height
0.5 in
Product Width
7 in
Product Weight
0.35 lb
Compliances
RoHS
CE Marked
REACH
UKCA
Global Catalog
P004-02M-2C13EU
Product Type
Splitter

Product specifications

Type
Splitter
Power Cord Color
Black
Input current -max
10 Ampere
Operating temperature range
5° to 158° F (-15° to 70° C)
Storage temperature
5° to 140° F (-15° to 60° C)
Device Compatibility
Scanner
Monitor/HDTV
PDU
Computer
Printer
UPS
Awg-Size
18
Cable Length
6.56 Foot
Number Of Conductors
3
Operating Humidity
20% TO 80% RH, NON-CONDENSING
Outer Cable Diameter
6.7 mm
Power Cord Jacket Type
H05VV-F
Storage Humidity Range
20% TO 80% RH, NON-CONDENSING
Wire Size (Awg) - Max
0.75
Conductor Gauge
24/0.20AS
Cable Length Range
5 - 8ft (1 - 2M)
Cable Jacket Color
Black
Package Contents
P004-02M-2C13EU C14 to C13 Power Cord Splitter, PDU Style, 2 m (6.6 ft.), Black
Product Features
High Voltage
Cable Jacket Material
PVC
Plug Color
Black
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C13
Voltage Rating
250 VAC
Connector
IEC 320-C14
IEC 320-C13

Export product specification

Need product support?

Support from Eaton