Download document () of 20

P004-003-13A

PDU Power Cord, C13 to C14 - 13A, 250V, 16 AWG, 3 ft. (0.91 m), Black

General specifications

Product Name
Eaton Tripp Lite series PDU power cord
Catalog Number
P004-003-13A
UPC
037332180445
Product Length/Depth
0.1 in
Product Height
10 in
Product Width
7.1 in
Product Weight
0.35 lb
Compliances
RoHS
REACH
Certifications
UL Listed
CSA certified
cUL Listed
Product Type
PDU power cord

Product specifications

Input current -max
13 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Computer
UPS
Server
Printer
Monitor/HDTV
PDU
Awg-Size
16
Cable Length
3 Foot
Number Of Conductors
3
Operating Humidity
20% to 80% RH
Outer Cable Diameter
9mm
Power Cord Jacket Type
SJT
Storage Humidity Range
20% to 80% RH
Wire Size (Awg) - Max
1.31
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
FT2
Cable Jacket Color
Black
Package Contents
P004-003-13A C14 Male to C13 Female Power Cable, 3 ft., Black
Product Features
High Voltage
Cable Jacket Material
PVC
Product Highlights
Recommended for powering computers, printers and other essential peripherals
C13-to-C14 PDU-style extension cord is ideal replacement for worn-out or missing cable
Adds 3-ft. (0.91 m) to your existing power connection to provide flexibility in placing devices
Plug Color
Black
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C13
Voltage Rating
100 - 250 VAC
Connector
IEC 320-C14
IEC 320-C13

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton