PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black
| Product Name |
Eaton Tripp Lite series PDU power cord
|
| Catalog Number |
P004-002
|
| UPC |
037332176813
|
| Product Length/Depth |
0.1 in
|
| Product Height |
10 in
|
| Product Width |
7 in
|
| Product Weight |
0.24 lb
|
| Compliances |
RoHS
REACH |
| Certifications |
cUL Listed
CSA certified UL Listed |
| Product Type |
PDU power cord
|
| Input current -max |
10 Ampere
|
| Operating temperature range |
-4° to 140°F (-20° to 60°C)
|
| Storage temperature |
-4° to 140°F (-20° to 60°C)
|
| Device Compatibility |
UPS
PDU Server Printer Computer Monitor/HDTV |
| Awg-Size |
18
|
| Cable Length |
2 Foot
|
| Number Of Conductors |
3
|
| Operating Humidity |
10% to 65% RH
|
| Outer Cable Diameter |
7.8mm
|
| Power Cord Jacket Type |
SJT
|
| Storage Humidity Range |
10% to 65% RH
|
| Wire Size (Awg) - Max |
0.82
|
| Cable Length Range |
Up to 4ft (up to 1M)
|
| Cable Jacket Rating |
VW-1
|
| Cable Jacket Color |
Black
|
| Package Contents |
P004-002 C14 Male to C13 Female Power Cable, 2-ft. (0.61 m), Black
|
| Product Features |
High Voltage
|
| Cable Jacket Material |
PVC
|
| Product Highlights |
C13-to-C14 PDU-style extension cord is ideal replacement for worn-out or missing cable
Recommended for powering computers, printers and other essential peripherals Adds 2-ft. (0.61 m) to your existing connection to provide more flexibility in placing devices |
| Plug Color |
Black
|
| SideA Connector1 |
IEC-320-C14
|
| SideB Connector1 |
IEC-320-C13
|
| Voltage Rating |
100 - 250 VAC
|
| Connector |
IEC 320-C13
IEC 320-C14 |
Support from Eaton