Power Cord Adapter, C8 to C13 - 10A, 125V, Black
| Product Name |
Eaton Tripp Lite series adapter
|
| Catalog Number |
P003-000
|
| UPC |
037332217967
|
| Product Length/Depth |
0.5 in
|
| Product Height |
5 in
|
| Product Width |
3.98 in
|
| Product Weight |
0.001 lb
|
| Compliances |
REACH
RoHS |
| Certifications |
UL Listed
cUL Listed CSA certified |
| Global Catalog |
P003-000
|
| Product Type |
Adapter
|
| Plug Color |
Black
|
| SideA Connector1 |
IEC-320-C8
|
| SideB Connector1 |
IEC-320-C13
|
| Operating temperature range |
14° to 140°F (-10° to 60°C)
|
Support from Eaton