Download document () of 20

OMNIVSINT1500XL

OmniVS 230V 1500VA 940W Line-Interactive UPS, Extended Run, Tower, USB port, C13 Outlets

  • C14 input and 8 C13 outlets
  • USB port, TEL/DSL/ethernet protection, External battery pack options
  • 1500VA / 1.5kVA tower 230V line interactive extended-run UPS
  • Corrects brownouts and overvoltages from 151 to 282V

General specifications

Product Name
Eaton Tripp Lite series UPS
Catalog Number
OMNIVSINT1500XL
UPC
037332119780
Product Length/Depth
10.8 in
Product Height
15.6 in
Product Width
10.4 in
Product Weight
32 lb
Compliances
SASO
CE Marked
RoHS
REACH
FCC Compliant
Certifications
UL 1778
GoST-R
IEC/EN 62040-1
IRAM
Global Catalog
OMNIVSINT1500XL
Product Type
UPS

Product specifications

Topology
Line-interactive
Form factor
Tower
Rack size
0U
Package contents
  • OMNIVSINT1500XL line interactive UPS
  • 2 C13 to C14 interconnection cables
  • USB and phone line cables
  • Owner's manual with warranty information
Input nominal voltage
230V AC
Nominal frequency
50/60 Hz
Input frequency range
50/60 Hz
Receptacle
C13
Output nominal voltage
220V default(220/230/240V)
Electric current - max
  • 5A
  • 5
Battery replacement
RBC51 (quantity 2)
Battery type
Valve Regulated Lead Acid (VRLA)
Runtime at half load
13 min
Relative humidity
0-95% non-condensing
Output Receptacles
C13
Output Receptacles Details
Compatible with Eaton Tripp Lite Power Cords
Product Features
Expandable Runtime
PowerAlert Software
For local monitoring via the UPS’s built-in USB port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Nominal Output Voltage
220V
230V
240V
Network Management Cards Details
Network management not supported
Phase (input)
Single-phase
Runtime at full load
4.5 min. (940W)
Communication interface
USB
USB interface cable included
Battery Access
Battery access door
Typical Battery Runtime
Expandable Runtime
Dc Voltage
24
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
USB interface cable included
Included Output Power Cables
Includes 2 C13 to C14 output power cables
High Voltage Transfer to Battery Power
282
Low Voltage Transfer to Battery Power
151
Undervoltage Correction
Input voltages between 177 and 199 are boosted by 14%
Application
  • Home/Office Desktop
  • Audio/Video
  • High-End Desktop/Small Network
  • Retail/Point of Sale
  • Hospitality
Switch configuration
2 Switches control off/on power status and alarm-cancel/self-test operation
Hot Swap PDU Options
PDUBHV10 (2U / 8 C13 outlets)
AC suppression joule rating
340
Housing material
Polycarbonate
Output AC waveform (AC mode)
Sine wave
Output AC waveform (battery mode)
PWM sine wave
Output Capacity (kVA)
1.5
Output Capacity (Watts)
940
Primary UPS Depth (mm)
191
Primary UPS Height (mm)
300
Primary UPS Width (mm)
183
AC Suppression Response Time
Instantaneous
Alarm Interface
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible Alarms
Audible alarm indicates power-failure and low-battery conditions
Battery Start Capability
Cold-start operation supported
Battery Replacement Description
Hot-swappable, user replaceable batteries
LED Indicators
5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
Frequency Rating Details
Automatic frequency selection
Output Voltage Regulation (Line Mode)
-18%, +8%
Output Voltage Regulation(Battery Mode)
+/- 5%
Overvoltage Correction
Input voltages between 245 and 282 are reduced by 12%
Rechargeable Battery
Less than 4.5 hours from 10% to 90%
Storage Temperature
5° to 122°F (-15° to 50°C)
Input Connection Description
Attached 15cm line cord with C14 inlet. The C14 inlet accepts user-supplied AC power cord with country-specific plug.
Nominal Voltage Details
230V nominal output in battery mode
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 151 to 282
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Maximum Input Amps
5
UPS Input Cord Length (m)
0.2
UPS Power Module Dimensions
11.8 x 7.2 x 7.5
Power Mode Transfer Time
2-4 milliseconds
Total Outlets
8
Output Capacity (VA)
1500
Optional Accessories
Wallmount (UPSWM - tower mounting kit)
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
C14 inlet
External Battery Pack Compatibility
BP24V15RT2U (limit 1)
BP24V28-2U (limit 1)
BP24V70-3U (multi-pack compatible)
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out)
10/100Base T Ethernet
High Availability UPS Features
Hot swappable batteries
Surge/noise protection
Automatic voltage regulation (AVR)
Nominal Input Voltage Supported
230V AC

Export product specification

Need product support?

Support from Eaton