Download document () of 20

OMNISMART500TU

500VA 360W Line-Interactive UPS with 6 Outlets - AVR, 120V, 50/60 Hz, LCD, USB, Tower

  • High >95% efficiency with low BTU ratings saves power and lowers your energy costs
  • AVR battery backup allows time to save files and safely shut down during blackouts
  • 6 NEMA 5-15R outlets provide power to PC, home theater or digital signage equipment
  • Easy-to-read LCD touchscreen provides valuable voltage, load and battery data
  • Protects equipment against blackouts, brownouts, overvoltages, surges and line noise
  • High >95% efficiency with low BTU ratings saves power and lowers your energy costs

General specifications

Product Name
Eaton Tripp Lite series UPS
Catalog Number
OMNISMART500TU
UPC
037332221544
Product Length/Depth
16.3 in
Product Height
9.8 in
Product Width
7.2 in
Product Weight
14.3 lb
Compliances
RoHS
FCC Class A
Certifications
UL 1778
NOM
CSA certified
Global Catalog
OMNISMART500TU
Product Type
UPS

Product specifications

Topology
Line-interactive
Form factor
Tower
Rack size
0U
Package contents
  • OMNISMART500TU 500VA 360W Line-Interactive UPS with 6 Outlets
  • USB cable
  • Owner’s manual
Input nominal voltage
120V AC
Nominal frequency
50/60 Hz
Input frequency range
50/60 Hz
Receptacle
5-15R
Output nominal voltage
110 / 120V
Electric current - max
  • 6A
  • 6
Battery replacement
RBC51
Battery type
Valve Regulated Lead Acid (VRLA)
Runtime at half load
10 min
Relative humidity
Up to 90% non-condensing
Front Panel LCD Display
LCD touchscreen reports input and output voltage, load percentage and battery charge level; Also reports overload and critical fault code screens (see manual)
Output Receptacles
5-15R
PowerAlert Software
For local monitoring via the UPS’s built-in USB communications port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Nominal Output Voltage
110V
115V
120V
Network Management Cards Details
Network management not supported
Output power factor
0.72
Phase (input)
Single-phase
Runtime at full load
3 min. (360W)
Communication interface
USB (HID enabled)
USB cable included
Battery Access
Includes bottom panel battery access door
Dc Voltage
12
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
USB cable included
Input Circuit Breakers
7A
Output Circuit Breakers
6A
High Voltage Transfer to Battery Power
145
Low Voltage Transfer to Battery Power
89
Undervoltage Correction
Input voltages between 89 and 108 are boosted by 14%
Application
  • Home/Office Desktop
  • Retail/Point of Sale
  • Hospitality
Switch configuration
Power switch enables UPS on / off control
Hot Swap PDU Options
PDUB15 (2U / 8 5-15R outlets)
AC suppression joule rating
316
Housing material
ABS
Output AC waveform (AC mode)
Sine wave
Output AC waveform (battery mode)
PWM sine wave
Output Capacity (kVA)
0.5
Output Capacity (Watts)
360
Output Capacity Details
4.2A @ 120V. (LINE MODE) 110%+/- 10% @ 5 minutes; (BATTERY MODE) 110% +/- 10% @ 5 seconds
Primary UPS Depth (mm)
345
Primary UPS Height (mm)
160
Primary UPS Width (mm)
122
AC Suppression Response Time
Instantaneous
Audible Alarms
Alarm reports low-battery, fault, overload and replace battery conditions; Alarm remains silent during battery mode operation until low-battery status occurs
Battery Start Capability
Cold-start operation supported
Battery Replacement Description
Replaceable internal battery (see manual)
Frequency Rating Details
Automatic frequency selection. Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal.
Output Voltage Regulation (Line Mode)
-12%, +9%
Output Voltage Regulation(Battery Mode)
±5%
Overvoltage Correction
Input voltages between 129 and 145 are reduced by 15%
Rechargeable Battery
8 hours from 10% to 90%
Recommended Electrical Service
15A 120V
Storage Temperature
5° to 113°F (-15° to 45°C )
Nominal Voltage Details
120V sinusoidal in line mode and 120V PWM in battery mode
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 89 to 145
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Maximum Input Amps
6
UPS Input Cord Length (m)
1.5
UPS Power Module Dimensions
6.3 x 4.8 x 13.6
Power Mode Transfer Time
6 milliseconds
Total Outlets
6
Output Capacity (VA)
500
Connected Equipment Insurance
$100,000 Ultimate Lifetime Insurance
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
5-15P
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
UPS Dataline Suppression
1 line TEL/DSL or Ethernet
UPS Output Receptacles
4 UPS outlets, 2 surge-only outlets
High Availability UPS Features
Automatic voltage regulation (AVR)
Surge/noise protection
Nominal Input Voltage Supported
120V AC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton