Download document () of 20

OMNISMART350HG

OmniSmart 120V 330VA 225W UL 60601-1 Medical Grade Line-Interactive UPS, Tower, DB9 Serial

  • 330VA line interactive tower UPS
  • Maintains sine-wave 120V nominal output over an input range of 83 to 132V
  • Professional features include serial port, hospital grade plug and outlets, built-in isolation transformer and UL60601-1 listing
  • Input: Hospital-grade NEMA 5-15P (120V 15A) / Output: 4 Hospital-grade NEMA 5-15R (120V)
  • 2 line phone suppression for TEL/DSL line protection
  • Leakage current less than 100 microamps
  • Approved for use within the Patient Care Vicintiy
  • Approved to EN60601-1-2:2015 and IEC60601-1-2:2014, 4th Edition

General specifications

Product Name
Eaton Tripp Lite series OmniSmart UPS
Catalog Number
OMNISMART350HG
UPC
037332098542
Product Length/Depth
10.1 in
Product Height
14 in
Product Width
8 in
Product Weight
25 lb
Compliances
RoHS
FCC Class B
Certifications
UL Listed
UL 1778
CSA certified
Global Catalog
OMNISMART350HG
Product Type
UPS

Product specifications

Topology
Line-interactive
Rack size
0U
Package contents
  • OMNI SMART 350HG Hospital Grade UPS System
  • Serial cable for remote monitoring
  • Warranty information
  • Instruction manual
Input connection
5-15P-HG
Input nominal voltage
120V AC
Input frequency range
60 Hz
Electric current - max
2.3A
Battery replacement
RBC52 (quantity 2)
Battery type
Valve Regulated Lead Acid (VRLA)
Runtime at half load
46 min
Relative humidity
0-95% non-condensing
Output Receptacles
5-15R
Output Receptacles Details
Hospital grade output receptacles
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Nominal Output Voltage
120V
Network Management Cards Details
Network management not supported
Communication interface
DB9 Serial
Battery Access
Battery access door
Dc Voltage
12
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
DB9 serial cable included
Grounding Details
Grounding lug
Input Circuit Breakers
3.5A
Output Isolation Transformer
Hospital grade load isolation transformer
High Voltage Transfer to Battery Power
139
Low Voltage Transfer to Battery Power
89
Undervoltage Correction
Input voltages between 89 and 107 are boosted by 14%
Application
Hospital/Medical
Switch configuration
2 Switches control off/on power status and alarm-cancel/self-test operation
Housing material
PVC
Output AC waveform (AC mode)
Sine wave
Output AC waveform (battery mode)
PWM sine wave
Output Capacity (kVA)
0.33
Output Capacity (Watts)
225
Primary UPS Depth (mm)
183
Primary UPS Height (mm)
274
Primary UPS Width (mm)
132
AC Suppression Response Time
Instantaneous
Alarm Interface
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible Alarms
Audible alarm indicates power-failure and low-battery conditions
Battery Start Capability
Cold-start operation supported
Battery Replacement Description
Hot-swappable, user replaceable batteries
LED Indicators
4 LEDs indicate line power, battery power, overload and battery low/replace status
Output Voltage Regulation (Line Mode)
-18%, +8%
Output Voltage Regulation(Battery Mode)
+/- 5%
Rechargeable Battery
Less than 4.5 hours from 10% to 90%
Recommended Electrical Service
15A 120V
Storage Temperature
5° to 122°F (-15° to 50°C)
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 89
Maximum Input Amps
2
UPS Input Cord Length (m)
1.8
UPS Power Module Dimensions
10.8 x 5.2 x 7.2
Power Mode Transfer Time
2-4 milliseconds
Total Outlets
4
Output Capacity (VA)
330
Optional Accessories
Wallmount (UPSWM - tower mounting kit)
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
5-15P-HG
UPS Dataline Suppression
2 line TEL/DSL
High Availability UPS Features
Hot swappable batteries
Surge/noise protection
Primary Form Factor
Tower
Nominal Input Voltage Supported
120V AC

Export product specification

Need product support?

Support from Eaton