Download document () of 20

NM12-601-01M-BL

M12 X-Code Cat6 1G UTP CMR-LP Ethernet Cable (M/M), IP68, PoE, Blue, 1 m (3.3 ft.)

  • Designed to withstand vibration, moisture and extreme temperatures in industrial and harsh environments
  • IP68-rated to resist dust and endure immersion in 1.5 m of water up to 60 min.
  • Blue PVC jacket easy to identify quickly in field devices, controllers and switches
  • UL CMR-LP certified to meet high-temperature safety standards in PoE applications
  • Supports 60W PoE to save you expense and effort of powering PoE devices individually

General specifications

Product Name
Eaton Tripp Lite series preterminated patch cable
Catalog Number
NM12-601-01M-BL
UPC
037332265319
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.19 lb
Compliances
REACH
IEEE Certified
RoHS
Certifications
UL Listed
Global Catalog
NM12-601-01M-BL
Product Type
Preterminated patch cable

Product specifications

Special features
0% to 90% RH, Non-Condensing
Cable Jacket Rating
CMR-LP
Cable Jacket Color
Blue
Package Contents
NM12-601-01M-BL M12 X-Code Cat6 Ethernet Cable, M/M, Blue, 1 m (3.3 ft.)
System Requirements
PoE
Cat6
IEEE Standards Supported
802.3bt
Connector type
Snagless
Product Features
Snagless Connector
IP68 Rated
TAA Compliant
Industrial Grade
Cable Jacket Material
PVC
Network Speed
1 Gbps (Gigabit)
Contact Plating
Gold
SideA Connector1
M12 X CODE (MALE)
SideB Connector1
M12 X CODE (MALE)
SideB Connector3
M12 X CODE (MALE)
Technology
PoE
Cat6
Features
Flex Center
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Humidity Range
0% to 90% RH, Non-Condensing
Storage Temperature
-4° to 158°F (-20° to 70°C)
Conductor Gauge
23 AWG
AWG-Size
23
Cable Length
3.3 Foot
Outer Cable Diameter
6.5 mm
Power Provided To Connected Device(S)
51W (60W @ SOURCE, 51W @ DEVICE)
Number Of Conductors
4 Pair
Operating Temperature
14° to 140°F (-10° to 60°C)
Bandwidth per TIA Standard
250 MHz
Maximum Bandwidth as Tested
500 MHz
Cable Shielding
UTP
Cable Length Range
Up to 4ft (up to 1M)
Cable Sheath Material
UTP
Conductor Material
Solid Copper
Connector
M12
POE Type

Type 3 PoE++/UPoE (60W, IEEE 802.3bt)
Ingress Protection (Ip) Ratings
IP68
Power Over Ethernet (Poe)
60W (802.3bt)
Wiring Method
EIA/TIA 568B
Cable Type
Industrial

Export product specification