Download document () of 20

N820-15M-OM5

100G Duplex Multimode 50/125 OM5 LSZH Fiber Optic Cable (LC/LC), Lime Green, 15 m

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N820-15M-OM5
UPC
037332224262
Product Length/Depth
4.1 in
Product Height
0.5 in
Product Width
6.3 in
Product Weight
0.3 lb
Compliances
REACH
RoHS
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNR
Cable Jacket Color
Aqua
Package Contents
N820-15M-OM5 Duplex Multimode 50/125 Fiber Patch Cable, OM5 Rated, 15 m (49 ft.)
Connector Color
Aqua
Cable Jacket Material
LSZH
Network Speed
40 Gbps
25 Gbps
1 Gbps (Gigabit)
10 Gbps
100 Gbps
Product Highlights
For 40/100 Gb speeds up to 300 meters (at 850 nm)
Laser-optimized for use with cost-effective VCSEL light sources
Rated OM5 to offer a wideband 50/125 multimode fiber solution
Backward compatible with OM3 and OM4 applications
Lime green jacket for easy OM5 identification; 15 m (49 ft.) cable
SideA Connector1
LC DUPLEX (MALE)
SideB Connector1
LC DUPLEX (MALE)
Technology
Multimode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
4% to 98% RH
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
50
Insertion Loss
≤ 0.20 dB
Number Of Fibers
2
Outer Cable Diameter
1.9 +/- 0.1 mm x 3.8 +/- 0.2 mm
Fiber Cable Length
15M (49.2 ft)
Connector
LC duplex (male)
Attenuation 850NM
3.0 dB/km
Endface Polish
PC
Optical Mode

OM5
Fiber Type
50/125

Export product specification