Download document () of 20

N820-02M-OM5

100G Duplex Multimode 50/125 OM5 LSZH Fiber Optic Cable (LC/LC), Lime Green, 2 m

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N820-02M-OM5
UPC
037332225184
Product Length/Depth
6.5 in
Product Height
0.5 in
Product Width
8 in
Product Weight
0.1 lb
Compliances
RoHS
REACH
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNR
Cable Jacket Color
Lime green
Package Contents
N820-02M-OM5 Duplex Multimode 50/125 Fiber Patch Cable, OM5 Rated, 2 m (6 ft.)
Connector Color
Aqua
Cable Jacket Material
LSZH
Network Speed
1 Gbps (Gigabit)
10 Gbps
40 Gbps
100 Gbps
25 Gbps
Product Highlights
Lime green jacket for easy OM5 identification; 2 m (6 ft.) cable
Backward compatible with OM3 and OM4 applications
Rated OM5 to offer a wideband 50/125 multimode fiber solution
For 40/100 Gb speeds up to 300 meters (at 850 nm)
Laser-optimized for use with cost-effective VCSEL light sources
SideA Connector1
LC DUPLEX (MALE)
SideB Connector1
LC DUPLEX (MALE)
Technology
Multimode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
4% to 98% RH
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
50
Insertion Loss
≤ 0.20 dB
Number Of Fibers
2
Outer Cable Diameter
1.9 +/- 0.1 mm x 3.8 +/- 0.2 mm
Fiber Cable Length
2M (6.6 ft)
Connector
LC duplex (male)
Attenuation 850NM
3.0 dB/km
Endface Polish
PC
Optical Mode

OM5
Fiber Type
50/125

Export product specification