Download document () of 20

N785-INT-LC-MM

Gigabit Multimode Fiber to Ethernet Media Converter, 10/100/1000 LC, International Power Supply, 850 nm, 550M (1804.46 ft.)

  • RJ45 jack supports auto-MDI/MDI-X to bridge various network devices
  • Supports both full- and half-duplex operation
  • LEDs indicate Ethernet and fiber link status at a glance
  • Includes North America, U.K., Europe and Australia plug adapters
  • Plug-and-play operation with no software or drivers required

General specifications

Product Name
Eaton Tripp Lite series media converter
Catalog Number
N785-INT-LC-MM
UPC
037332205681
Product Length/Depth
4.92 in
Product Height
2.17 in
Product Width
9.06 in
Product Weight
0.001 lb
Compliances
RoHS
CE Marked
FCC Compliant
Global Catalog
N785-INT-LC-MM
Product Type
Media converter

Product specifications

Type
Fiber to Ethernet
Accessories
External Power Supply (Input: 100-240V, 50/60Hz, 0.35A; Output: 5V/2A)
AC Power Adapter Plug(s)
AS/NZS 3112 Australia
CEE 7/7 Schuko
BS 1363 UK
NEMA 1-15P North America
Color
Black
Package Contents
External power supply (Input: 100–240V, 50/60 Hz, 0.35A; Output: 5V 2A)
N785-INT-LC-MM Gigabit Multimode Fiber to Ethernet Media Converter, 850 nm, 550 m
(4) International plug adapters (North America, U.K., Europe, Australia)
Owner’s manual
System Requirements
10/100/1000 Ethernet Network
Multimode LC Fiber Cable
Product Features
Auto MDIX Support
Wavelength Division Multiplexing (WDM)
Network Speed
1 Gbps (Gigabit)
100 Mbps (Fast Ethernet)
10 Mbps
10 Mbps; 100 Mbps; 1000 Mbps
Network Speed Details
10 Mbps; 100 Mbps; 1000 Mbps
Packaging Type
Box
External Power Supply Certifications
FCC
cUL
LPS
CCC
CE
GS
TUV
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
LC DUPLEX (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve
Technology
Cat5/5e
Multimode
Cat6
Features
Flex Center
Operating Temperature Range
32° to 122°F (0° to 50°C)
Relative Humidity
5% to 90% RH, Non-Condensing
Storage Temperature
-4° to 158°F (-20° to 70°C)
Transmission Range
550 m
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60HZ / 0.35A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length
4.53 ft
Cable color
Black
Adapter
Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A
Housing
Metal
LED Indicators
PWR (Power LED), FP L/A (Fiber port connection indicator), FP SD (Fiber signal indicator), TP SPD (100/1000Mbps speed indicator), TP L/A (Copper port connection indicator), TP FDX/COL (Full/Half-Duplex Mode indicator)
Data Transfer Rate
10 Mbps
1 Gbps
100 Mbps
Wavelength
850 nm
Connector
RJ45 (female)
LC duplex (female)
Mode
Multimode
Network Ports
RJ45 (FEMALE)
LC (FEMALE)
Optical Port

LC
Input Power Source Type
AC Adapter
Operating Mode
Full/Half Duplex

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.