10/100/1000 LC Multimode Fiber to Ethernet Media Converter, 550M, 850nm
| Product Name | 
                                                Eaton Tripp Lite series media converter
                                             | 
| Catalog Number | 
                                                N785-001-LC-MM
                                             | 
| UPC | 
                                                037332183927
                                             | 
| Product Length/Depth | 
                                                2.76 in
                                             | 
| Product Height | 
                                                3.7 in
                                             | 
| Product Width | 
                                                1.02 in
                                             | 
| Product Weight | 
                                                0.001 lb
                                             | 
| Compliances | 
                                                CE Marked  FCC Compliant RoHS | 
| Type | 
                                                Fiber to Ethernet
                                             | 
| Accessories | 
                                                External Power Supply (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V/2A)
                                             | 
| AC Power Adapter Plug(s) | 
                                                NEMA 1-15P North America
                                             | 
| Color | 
                                                Black
                                             | 
| Package Contents | 
                                                External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz; Output: 5V, 1.2A)  10/100/1000 LC Multimode Media Converter, 550M, 850nm | 
| System Requirements | 
                                                Multimode LC Fiber Cable  10/100/1000 Ethernet Network | 
| IEEE Standards Supported | 
                                                802.3
                                             | 
| Product Features | 
                                                Auto MDIX Support  Wavelength Division Multiplexing (WDM) | 
| Network Speed | 
                                                10 Mbps  100 Mbps (Fast Ethernet) 1 Gbps (Gigabit) 10 Mbps; 100 Mbps; 1000 Mbps | 
| Product Highlights | 
                                                Auto detects Full/Half Duplex Transfer Mode  Supports Multimode 50/125 cable up to 550M or 62.5/125 cable up to 400M Extends a Gigabit Ethernet signal up to 550 meters over Multimode Fiber Optic Cable | 
| Network Speed Details | 
                                                10 Mbps; 100 Mbps; 1000 Mbps
                                             | 
| Packaging Type | 
                                                Box
                                             | 
| External Power Supply Certifications | 
                                                CE  WEEE FCC cUL | 
| SideA Connector1 | 
                                                RJ45 (FEMALE)
                                             | 
| SideB Connector1 | 
                                                LC DUPLEX (FEMALE)
                                             | 
| Dc Barrel Plug | 
                                                OD: 5.5 x 2.5 x 11 mm, positive pin, negative sleeve
                                             | 
| Technology | 
                                                Multimode  Cat6 Cat5/5e | 
| Features | 
                                                Flex Center
                                             | 
| Operating Temperature Range | 
                                                32° to 140°F (0° to 60°C)
                                             | 
| Relative Humidity | 
                                                5% to 90% RH, Non-Condensing
                                             | 
| Storage Temperature | 
                                                -4° to 158°F (-20° to 70°C)
                                             | 
| Transmission Range | 
                                                550 m
                                             | 
| AC Power Adapter Input Specs (V / Hz / A) | 
                                                100-240V / 50/60Hz / 1.2A
                                             | 
| AC Power Adapter Output Specs (V / A) | 
                                                5V / 2A
                                             | 
| AC Power Adapter Cord Length | 
                                                4.53 ft
                                             | 
| Cable color | 
                                                Black
                                             | 
| Adapter | 
                                                Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 1.2A
                                             | 
| Housing | 
                                                Metal
                                             | 
| LED Indicators | 
                                                PWR (Power LED), L/A (Fiber port connection indicator), SD (Fiber signal indicator), SPD (Network speed), TP-L/A (Copper port connection indicator), FDX/COL (Full Duplex/Half Duplex)
                                             | 
| Data Transfer Rate | 
                                                1 Gbps  10 Mbps 100 Mbps | 
| Wavelength | 
                                                850 nm
                                             | 
| Mode | 
                                                Multimode
                                             | 
| Network Ports | 
                                                RJ45 (FEMALE)  LC (FEMALE) | 
| Optical Port | LC | 
| Input Power Source Type | 
                                                AC Adapter
                                             | 
| Operating Mode | 
                                                Full/Half Duplex
                                             |