Download document () of 20

N520-100M

Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 100M (328 ft.)

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N520-100M
UPC
037332125200
Product Length/Depth
8 in
Product Height
12 in
Product Width
12 in
Product Weight
3.5 lb
Compliances
REACH
RoHS
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNR
Cable Jacket Color
Orange
Package Contents
100M Duplex MMF Cable LC/LC 50/125 Fiber
Connector Color
Gray
System Requirements
Any fiber optic hardware or NIC card requiring multimode duplex cable with LC/LC connectors
Cable Jacket Material
LSZH
Network Speed
25 Gbps
10 Gbps
1 Gbps (Gigabit)
Product Highlights
Attenuation loss meets or exceeds the latest industry standards
Premium PVC multimode patch cables
Higher bandwidth optimized for gigabit networks
SideA Connector1
LC DUPLEX (MALE)
SideB Connector1
LC DUPLEX (MALE)
Technology
Multimode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
50
Insertion Loss
≤ 0.20 dB
Number Of Fibers
2
Fiber Cable Length
100M (328.1 ft)
Connector
LC duplex (male)
Attenuation 850NM
3.0 dB/km
Endface Polish
PC
Optical Mode

OM2
Fiber Type
50/125

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.