Download document () of 20

N506-02M

Duplex Multimode 50/125 Fiber Patch Cable (SC/SC), 2M (6 ft.)

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N506-02M
UPC
037332119452
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.0788 lb
Compliances
RoHS
REACH
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNR
Cable Jacket Color
Orange
Package Contents
2M duplex MMF cable SC/SC 50/125 fiber
Connector Color
Beige
System Requirements
Any fiber optic hardware or NIC card requiring multimode duplex cable with SC/SC connectors
Cable Jacket Material
LSZH
Network Speed
1 Gbps (Gigabit)
10 Gbps
Product Highlights
Attenuation loss meets or exceeds the latest industry standards
Backward compatible with 62.5 micron fiber
Built-in headroom for future applications
Higher bandwidth optimized for gigabit and 10Gbps networks
Premium PVC 50/125 multimode patch cables
SideA Connector1
SC DUPLEX (MALE)
SideB Connector1
SC DUPLEX (MALE)
Technology
Multimode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
50
Insertion Loss
≤ 0.20 dB
Number Of Fibers
2
Outer Cable Diameter
5.5 mm
Fiber Cable Length
2M (6.6 ft)
Connector
SC duplex (male)
Attenuation 850NM
3.0 dB/km
Endface Polish
PC
Optical Mode

OM2
Fiber Type
50/125

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.